Brand: Killark
Catalog ID: SC-4 OZ
Killark's sealing compound is a cement used to extensively for sealing conduit to prevent the spread of explosive gases. It is non-shrinking and secure seal resists acids, water, oil and many other foreign substances.
Application
SC Series sealing compound is a cement used extensively for sealing conduit to prevent the spread of explosive gases.
Catalog Number
SC-4 OZ
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Type
Sealing Compound
UPC
783936584980
Dimensions
3 in x 3 in x 3 in
Gross Weight with Packaging
0.21
Height
3 in
Length
3 in
Weight
0.21 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
5