Brand: Killark
Catalog ID: STFB-4
Over head service entrances features variety of sizes and a large range of knockout arrangements. Our service entrances are for threaded rigid conduit or thin wall EMT conduit and is featured in copper-free aluminum.
Application
For overhead service entrance. For use with EMT or rigid conduit.
Catalog Number
STFB-4
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
STFB
Type
Service Entrance
UPC
783936610030
Dimensions
2.62 in x 2.62 in x 3.03 in
Gross Weight with Packaging
0.78
Height
3.03 in
Hub Size
1-1/4"
Length
2.62 in
Width
2.62 in
Buy America(n) Qualified
Contact Manufacturer
UL File Number
E22698
Carton Quantity
4