VFC-100 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum
Image of VFC-100 VFC-100 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum
Image of VFC-100 VFC-100 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum

VFC-100 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum

Brand: Killark

Catalog ID: VFC-100

V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

Fixture bodies contain lamp receptacle and are threaded to accept globes, guards, and reflectors. These fixture bodies are designed for metallic boxes and mount directly to V Series splice boxes. They may also be mounted to VJ Series, VB Series, or other

General

Application

For use with V Series lighting.

Catalog Number

VFC-100

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Light Source

  • Incandescent
  • Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number of Lamps

0

Product Family

Lighting

Series

V Series

Type

Aluminum Fixture Body

UPC

783936730011

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.5

Height

3 in

Length

1 in

Width

3 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Number of Lamps

0

Logistics

Carton Quantity

10