Brand: Killark
Catalog ID: WH-1A
WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.
Catalog Number
WH-1A
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
WH
Type
Weatherproof Conduit Hub
UPC
783936109794
Hub Size
1/2"
Weight
0.082 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Carton Quantity
25