Brand: Killark
Catalog ID: WH-2
Oversized locknut provides for a strong vibration-proof termination. Captive sealing ring. Serrations on hub body and locknut provide effective positive ground path. Rugged cast zinc construction. Insulated throat protects conductors. Suitable for use wit
Application
Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.
Catalog Number
WH-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Zinc
Series
WH
Type
Weatherproof Conduit Hub
UPC
783936841816
Dimensions
1.685 in x 1.685 in x 1.51 in
Gross Weight with Packaging
0.25
Height
1.51 in
Hub Size
3/4"
Length
1.685 in
Weight
0.25 lb
Width
1.685 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Carton Quantity
50