Image of XCS-0A9 XCS-0A9 - XCS Series, AL Momentary Contact Three Mini Push Button Cvr w/ Device, 3 Black Buttons w/ Nameplates To Be Specified, 3NO/3NC Contact Rating
* Representative image
Image of XCS-0A9 XCS-0A9 - XCS Series, AL Momentary Contact Three Mini Push Button Cvr w/ Device, 3 Black Buttons w/ Nameplates To Be Specified, 3NO/3NC Contact Rating

XCS-0A9 - XCS Series, AL Momentary Contact Three Mini Push Button Cvr w/ Device, 3 Black Buttons w/ Nameplates To Be Specified, 3NO/3NC Contact Rating

Brand: Killark

Catalog ID: XCS-0A9

XCS Series - Aluminum Momentary Contact Three Mini Push Button Cover With Device - Three Black Buttons With Nameplates To Be Specified -3NO/3NC Contact Rating

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Product details

General

Action

SP (per circuit)

Actuator

Momentary Pushbutton

Application

  • Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil

Back Box Type

SWB

Catalog Number

XCS-0A9

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Number Of Poles

3

Series

XCS

Type

Aluminum Cover With Three Mini Push Buttons

UPC

783936890487

Dimensions

Depth

1-3/4

Dimensions

7.5 in x 5.75 in x 4 in

Gross Weight with Packaging

1.58

Height

4 in

Length

7.5 in

Width

5.75 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360