Catalog Number
UNF125
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Hex Size
2.06 in
Material
12L14 Steel
Series
UNF
Type
Female/Female Union
UPC
783936184074
Diameter
2.19 in
Hub Size
1-1/4"
Length
1.94 in
Weight
0.61 lb
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
TAA Compliant (All status valid till December 2024)
Hazardous Rating(s)
Nema Rating
4