Catalog Number
UNF200AL
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Hex Size
2.81 in
Material
Aluminum
Series
UNF
Type
Female/Female Union
UPC
783936183893
Diameter
2.88 in
Hub Size
2"
Length
1.94 in
Weight
0.3 lb
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4