Image of UNF250AL UNF250AL - Hazardous Location Union - Aluminum - 2-1/2" Female/Female
Image of UNF250AL UNF250AL - Hazardous Location Union - Aluminum - 2-1/2" Female/Female
Image of UNF250AL UNF250AL - Hazardous Location Union - Aluminum - 2-1/2" Female/Female

UNF250AL - Hazardous Location Union - Aluminum - 2-1/2" Female/Female

$227.69 USD

Brand: Killark

Catalog ID: UNF250AL

Hazardous Location Union - Aluminum - 2-1/2" Female/Female

Product details

General

Catalog Number

UNF250AL

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hex Size

3.94 in

Material

Aluminum

Series

UNF

Type

Female/Female Union

UPC

783936183909

Dimensions

Diameter

4 in

Hub Size

2-1/2"

Length

2.81 in

Weight

1.07 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4