Image of UNF300 UNF300 - Hazardous Location Union - Zinc Plated Steel - 3" Female/Female
Image of UNF300 UNF300 - Hazardous Location Union - Zinc Plated Steel - 3" Female/Female
Image of UNF300 UNF300 - Hazardous Location Union - Zinc Plated Steel - 3" Female/Female

UNF300 - Hazardous Location Union - Zinc Plated Steel - 3" Female/Female

$503.83 USD

Brand: Killark

Catalog ID: UNF300

Hazardous Location Union - Zinc Plated Steel - 3" Female/Female

Product details

General

Catalog Number

UNF300

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Hex Size

3.94 in

Material

12L14 Steel

Series

UNF

Type

Female/Female Union

UPC

783936184111

Dimensions

Diameter

4 in

Hub Size

3"

Length

2.81 in

Weight

2.71 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4