Catalog Number
UNF300AL
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Hex Size
4.44 in
Material
Aluminum
Series
UNF
Type
Female/Female Union
UPC
783936183916
Diameter
4.56 in
Hub Size
3"
Length
2.81 in
Weight
1.16 lb
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4