Catalog Number
UNF350AL
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Hex Size
4.94 in
Material
Aluminum
Series
UNF
Type
Female/Female Union
UPC
783936183923
Diameter
5.06 in
Hub Size
3-1/2"
Length
3 in
Weight
1.4 lb
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4