Catalog Number
UNF400
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Hex Size
4.94 in
Material
12L14 Steel
Series
UNF
Type
Female/Female Union
UPC
783936184135
Diameter
5.06 in
Hub Size
4"
Length
3 in
Weight
4.48 lb
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4