Catalog Number
UNF50
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Hex Size
1.31 in
Material
12L14 Steel
Series
UNF
Type
Female/Female Union
UPC
783936184043
Diameter
1.38 in
Hub Size
1/2"
Length
1.56 in
Weight
0.32 lb
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4