Catalog Number
UNF75AL
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Hex Size
1.44 in
Material
Aluminum
Series
UNF
Type
Female/Female Union
UPC
783936183855
Diameter
1.5 in
Hub Size
3/4"
Length
1.56 in
Weight
0.1 lb
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4