Image of UNY100 UNY100 - Hazardous Location Union - Zinc Plated Steel - 1" Male/Female
Image of UNY100 UNY100 - Hazardous Location Union - Zinc Plated Steel - 1" Male/Female
Image of UNY100 UNY100 - Hazardous Location Union - Zinc Plated Steel - 1" Male/Female
Buy America(n) Qualified

UNY100 - Hazardous Location Union - Zinc Plated Steel - 1" Male/Female

$60.66 USD

Brand: Killark

Catalog ID: UNY100

Hazardous Location Union - Zinc Plated Steel - 1" Male/Female

Product details

General

Catalog Number

UNY100

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Hex Size

1.69 in

Material

12L14 Steel

Series

UNY

Type

Male/Female Union

UPC

783936183961

Dimensions

Diameter

1.75 in

Hub Size

1"

Length

2.44 in

Weight

0.48 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4