Image of CJB-AL CJB-AL - Spartan Coupler, Aluminum Finish With Standard Device Box Opening Trade Size 1-1/2"
Image of CJB-AL CJB-AL - Spartan Coupler, Aluminum Finish With Standard Device Box Opening Trade Size 1-1/2"
play
3D View
play
Spartan Pole Introduction
+1
Image of CJB-AL CJB-AL - Spartan Coupler, Aluminum Finish With Standard Device Box Opening Trade Size 1-1/2"

CJB-AL - Spartan Coupler, Aluminum Finish With Standard Device Box Opening Trade Size 1-1/2"

Brand: Killark

Catalog ID: CJB-AL

Spartan Coupler, Aluminum Finish With Standard Device Box Opening Trade Size 1-1/2"

  • Spartan Coupler has a non-lowering device box opening for pulling, splicing and maintaining conductors for stanchion poles
  • Fits most device covers for various application needs like push to test buttons for battery backup lighting
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Conduit pole slips in between an outer an inner lip suitable for wet locations
  • Complete and customizable solutions including lighting, fittings, and conduit

Product details

General

Application

Catalog Number

CJB-AL

Finish Type

Natural

Material

Aluminum

Series

Spartan Pole

Type

Pole Assistance

UPC

783936184203

Dimensions

Height

11.97 in

Hub Size

1-1/2"

Weight

2.49 lb

Width

3.66 in

Media

Videos

play
Spartan Pole Introduction

3D AR Model