Take a Tour of Our Complete SolutionsHere is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
Take a Tour of the Markets We ServeA quick look through the various markets we are equipped to cater to. See the Killark markets
Take a Tour Try out some Killark Resources.
Brand: Killark
Catalog ID: H-HG-10
Application
Catalog Number
H-HG-10
Finish Type
Natural
Material
Iron
Series
Spartan Pole
Type
Pole Assistance
UPC
783936184265
Height
126 in
Hub Size
1-1/2"
Weight
36.61 lb
Width
4.95 in