
Brand: Killark
Catalog ID: PCC250
Heavy duty U-bolts, hex bolts, and hex nuts. Capable of supporting heavy loads.
Application
Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.
Catalog Number
PCC250
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Type
Parallel Conduit Clamp
UPC
783936391212
Dimensions
5 in x 3 in x 0.1 in
Gross Weight with Packaging
1.27
Height
0.1 in
Hub Size
2-1/2"
Length
5 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
UL File Number
E213669
Carton Quantity
10