Image of PCC400 PCC400 - 4" Galvanized Steel, Parallel Conduit Clamp
Image of PCC400 PCC400 - 4" Galvanized Steel, Parallel Conduit Clamp

PCC400 - 4" Galvanized Steel, Parallel Conduit Clamp

Brand: Killark

Catalog ID: PCC400

4" Galvanized Steel, Parallel Conduit Clamp

Product details

General

Application

  • Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.

Catalog Number

PCC400

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Galvanized

Material

Steel

Type

Parallel Conduit Clamp

UPC

783936391328

Dimensions

Dimensions

7 in x 5 in x 0.1 in

Gross Weight with Packaging

1.79

Height

0.1 in

Hub Size

4"

Length

7 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

UL File Number

E213669

Logistics

Carton Quantity

10

Resources and downloads