Image of PF-16 PF-16 - 16 OZ. Packing Fiber
Image of PF-16 PF-16 - 16 OZ. Packing Fiber

PF-16 - 16 OZ. Packing Fiber

$328.50 USD

Brand: Killark

Catalog ID: PF-16

16 OZ. Packing Fiber

Product details

General

Application

  • It is easy to use and forms a positive dam to hold compound (Killark SC Type) in ENY, EY, and EYS Series fittings.

Catalog Number

PF-16

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Fiber, Mineral Wool

Type

Packing Fiber

UPC

783936551166

Dimensions

Dimensions

10.12 in x 4.68 in x 7.062 in

Gross Weight with Packaging

1

Height

7.062 in

Length

10.12 in

Weight

1 lb

Width

4.68 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5