Image of PF-4 PF-4 - 4 OZ. Packing Fiber

PF-4 - 4 OZ. Packing Fiber

$70.88 USD

Brand: Killark

Catalog ID: PF-4

4 OZ. Packing Fiber

  • Made from an environmentally safe, non-asbestos material.
  • Easy to use and forms a positive dam to hold compound (Killark SC Type) in ENY, EY, and EYS Series fittings.
  • Sold in packages of 5 each.

Killark's packing fiber is made from an environmentally safe, non-asbestos material.

General

Application

It is easy to use and forms a positive dam to hold compound (Killark SC Type) in ENY, EY, and EYS Series fittings.

Catalog Number

PF-4

Color

Gray

EU RoHS Indicator

Material

Fiber, Mineral Wool

Type

Packing Fiber

UPC

783936551043

Dimensions

Dimensions

10.12 in x 4.68 in x 7.062 in

Gross Weight with Packaging

0.26

Height

7.062 in

Length

10.12 in

Weight

0.26 lb

Width

4.68 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5