Brand: Killark
Catalog ID: PF-4
Killark's packing fiber is made from an environmentally safe, non-asbestos material.
Application
Catalog Number
PF-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Fiber, Mineral Wool
Type
Packing Fiber
UPC
783936551043
Dimensions
10.12 in x 4.68 in x 7.062 in
Gross Weight with Packaging
0.26
Height
7.062 in
Length
10.12 in
Weight
0.26 lb
Width
4.68 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5