
Brand: Killark
Catalog ID: PLUG1-SQ
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
PLUG1-SQ
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG Series
Type
Square Head Plug
UPC
783936010717
Dimensions
0.683 in x 0.683 in x 0.95 in
Gross Weight with Packaging
0.12
Height
0.95 in
Hub Size
1/2"
Length
0.683 in
Width
0.683 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
50