
Brand: Killark
Catalog ID: PLUG1
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
PLUG1
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG Series
Type
Recessed Plug
UPC
783936010618
Dimensions
0.708 in x 0.708 in x 0.59 in
Gross Weight with Packaging
0.07
Height
0.59 in
Hub Size
1/2"
Length
0.708 in
Weight
0.07 lb
Width
0.708 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
50