Brand: Killark
Catalog ID: PLUG2-SQ
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Application
To close up a taped hole or hub.
Catalog Number
PLUG2-SQ
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG
Type
Square Head Plug
UPC
783936010724
Dimensions
1.09 in x 1.09 in x 0.893 in
Gross Weight with Packaging
0.13
Height
0.893 in
Hub Size
3/4"
Length
1.09 in
Weight
0.13 lb
Width
1.09 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
50