Image of PLUG2 PLUG2 - ¾", (Zinc Plated) Threaded Insert Plug

PLUG2 - ¾", (Zinc Plated) Threaded Insert Plug

$5.86 USD

Brand: Killark

Catalog ID: PLUG2

¾" Steel, (Zinc Plated) Threaded Insert Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

General

Application

To close up a taped hole or hub.

Catalog Number

PLUG2

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

PLUG

Type

Recessed Plug

UPC

783936010625

Dimensions

Dimensions

0.918 in x 0.918 in x 0.59 in

Gross Weight with Packaging

0.11

Height

0.59 in

Hub Size

3/4"

Length

0.918 in

Weight

0.11 lb

Width

0.918 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

50