Image of PLUG6 PLUG6 - 2" Iron, (Zinc Plated) Threaded Insert Plug
* Representative image
Image of PLUG6 PLUG6 - 2" Iron, (Zinc Plated) Threaded Insert Plug

PLUG6 - 2" Iron, (Zinc Plated) Threaded Insert Plug

$28.30 USD

Brand: Killark

Catalog ID: PLUG6

2" Iron, (Zinc Plated) Threaded Insert Plug

Product details

General

Application

  • To close up a taped hole or hub.

Catalog Number

PLUG6

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

PLUG

Type

Recessed Plug

UPC

783936010663

Dimensions

Dimensions

2.5 in x 2.5 in x 1 in

Gross Weight with Packaging

0.81

Height

1 in

Hub Size

2"

Length

2.5 in

Weight

0.81 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10