
Brand: Killark
Catalog ID: PLUG7
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
PLUG7
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG Series
Type
Recessed Plug
UPC
783936010670
Dimensions
3 in x 3 in x 1.156 in
Gross Weight with Packaging
1.39
Height
1.156 in
Hub Size
2-1/2"
Length
3 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5