Brand: Killark
Catalog ID: R-21
Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.
Application
Catalog Number
R-21
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
R
Type
Reducing Bushing
UPC
783936570013
Dimensions
1 in x 2 in x 2 in
Gross Weight with Packaging
0.02
Height
2 in
Hub Size
3/4" to 1/2"
Length
1 in
Weight
0.02 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
50