Image of R-76-EX R-76-EX - 2-1/2" to 2" Aluminum Reducing Bushing, Quad Listed
* Representative image
Image of R-76-EX R-76-EX - 2-1/2" to 2" Aluminum Reducing Bushing, Quad Listed

R-76-EX - 2-1/2" to 2" Aluminum Reducing Bushing, Quad Listed

Brand: Killark

Catalog ID: R-76-EX

2-1/2" to 2" Aluminum Reducing Bushing, Quad Listed

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

Product details

General

Catalog Number

R-76-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

R

Type

Reducing Bushing

UPC

783936071572

Dimensions

Hub Size

2-1/2" to 2"

Certifications And Compliance

ATEX File Number

13ATEX1196U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

IECEx File Number

13.0073U

UL File Number

E10514

Logistics

Carton Quantity

5