RACC050 - 1/2" Galvanized Steel, Right Angle Conduit Clamp
Image of RACC050 RACC050 - 1/2" Galvanized Steel, Right Angle Conduit Clamp

RACC050 - 1/2" Galvanized Steel, Right Angle Conduit Clamp

Brand: Killark

Catalog ID: RACC050

1/2" Galvanized Steel, Right Angle Conduit Clamp

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Heavy duty U-bolts, hex bolts, and hex nuts. Capable of supporting heavy loads.

General

Application

Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.

Catalog Number

RACC050

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Type

Right Angle Conduit Clamp

UPC

783936391052

Dimensions

Dimensions

3 in x 3 in x 0.1 in

Gross Weight with Packaging

0.38

Height

0.1 in

Hub Size

1/2"

Length

3 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

UL File Number

E213669

Logistics

Carton Quantity

50