Image of RE63S-EX RE63S-EX - 2" to 1" Steel (Zinc Plated) Reducing Bushing, Quad Listed
* Representative image
Image of RE63S-EX RE63S-EX - 2" to 1" Steel (Zinc Plated) Reducing Bushing, Quad Listed

RE63S-EX - 2" to 1" Steel (Zinc Plated) Reducing Bushing, Quad Listed

Brand: Killark

Catalog ID: RE63S-EX

2" to 1" Steel (Zinc Plated) Reducing Bushing, Quad Listed

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

Product details

General

Catalog Number

RE63S-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

RE

Type

Reducing Bushing

UPC

783936081076

Dimensions

Hub Size

2" to 1"

Certifications And Compliance

ATEX File Number

13ATEX1196U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

IECEx File Number

13.0073U

UL File Number

E10514

Logistics

Carton Quantity

5