RE64S - 2" to 1-1/4" Reducing Bushing, Steel (Zinc Plated)
Image of RE64S RE64S - 2" to 1-1/4" Reducing Bushing, Steel (Zinc Plated)

RE64S - 2" to 1-1/4" Reducing Bushing, Steel (Zinc Plated)

$34.17 USD

Brand: Killark

Catalog ID: RE64S

2" to 1-1/4" Reducing Bushing, Steel (Zinc Plated)

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

General

Application

To reduce the trade size of a taped hole or hub.

Catalog Number

RE64S

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

RE Series

Type

Reducing Bushing

UPC

783936010946

Dimensions

Dimensions

2.38 in x 2.38 in x 1.01 in

Gross Weight with Packaging

0.65

Height

1.01 in

Hub Size

2" to 1-1/4"

Length

2.38 in

Weight

0.65 lb

Width

2.38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

UL File Number

E10514

Logistics

Carton Quantity

5