Image of RE65S RE65S - 2" To 1 1/2" Reducing Bushing, Steel

RE65S - 2" To 1 1/2" Reducing Bushing, Steel

$34.17 USD

Brand: Killark

Catalog ID: RE65S

2" To 1 1/2" Reducing Bushing, Steel

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

General

Application

To reduce the trade size of a taped hole or hub.

Catalog Number

RE65S

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

RE Series

Type

Reducing Bushing

UPC

783936010953

Dimensions

Dimensions

2.38 in x 2.38 in x 1.03 in

Gross Weight with Packaging

0.47

Height

1.03 in

Hub Size

2" to 1-1/2"

Length

2.38 in

Weight

0.47 lb

Width

2.38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5