
Brand: Killark
Catalog ID: SLB-1
A raised dome cover provides additional wiring room. Furnished with cover and gasket. Volume is 1.7 cu. in.
Application
Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.
Catalog Number
SLB-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
SLB Series
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936590011
Dimensions
3 in x 3 in x 2 in
Gross Weight with Packaging
0.2
Height
2 in
Hub Size
1/2"
Length
3 in
Weight
0.2 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698
Carton Quantity
5