Image of SLB-3 SLB-3 - 1" LB Hub, Aluminum Service Conduit Body

SLB-3 - 1" LB Hub, Aluminum Service Conduit Body

Brand: Killark

Catalog ID: SLB-3

1" LB Hub, Aluminum Service Conduit Body

  • Designed for easier wire pulling
  • Includes cover and gasket

A raised dome cover provides additional wiring room. Furnished with cover and gasket.

General

Application

Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.

Catalog Number

SLB-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

SLB Series

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936590035

Dimensions

Dimensions

4 in x 4 in x 2 in

Gross Weight with Packaging

0.4

Height

2 in

Hub Size

1"

Length

4 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

5