Brand: Killark
Catalog ID: SPARTAN-CRT
Application
Tool used to convert or retrofit existing stanchion mounted fixtures to the Spartan Pole Series
Catalog Number
SPARTAN-CRT
Color
Yellow
Material
Aluminium
Series
Spartan Pole
Height
26.2 in
Hub Size
1-1/2"
Weight
18 lb
Width
15 in