Image of Solar String Combiner Box SSC Series Solar String Combiner Box
Image of Solar String Combiner Box SSC Series Solar String Combiner Box
play
3D View
play
Killark Load Break Disconnect Switch & String Solar Combiner Box

SSC Series Solar String Combiner Box

Brand: Killark

Catalog ID: Solar String Combiner Box

SSC Series Solar String Combiner Box

  • Lab tested under full load with fuses installed
  • Up to 22-String Input from Solar Panels
  • Up to 50A Fuse Rating (using up to 80A Finger-Safe Fuse Holder)
  • MC4 Quick Connect Connectors (Panel Mount or WhipMount) available to provide faster installation than hard wiring
  • Multiple snap latches provide secure latching with lockingfeature
  • Gasketed flange O-ring to seal out moisture
  • Interlocked rotary handle style operating mechanism withlockout provision as standard
  • Adjustable mounting lugs allow for multiple mountingconfigurations (mounting bracket available as optionalselection)
  • Surge Protective Device (SPD) offered as optional protection
  • Breather Vent / Drain offered as optional weather protection
  • Optional safety shield covers all live components
  • Bottom Cable Gland location for VE+/VE- output feed topower inverter

Killark Solar String Combiner enclosures incorporate industry leading safety and design features, providing a superior solution for utility-level solar applications.

General

Catalog Number

Solar String Combiner Box

Cover Type

Interlocking

Material

FRP (Fiberglass Reinforced Polyester)

Electrical Ratings

Amperage Rating

  • 400 A
  • 500 A
  • 600 A

Certifications And Compliance

Certification

cETLus 5030724

Industry Standard(s)

  • UL 1741
  • CSA C22.2 No 290

Nema Rating

3, 4, 4X

Operational

Temperature Range

-40°C to 50°C