Brand: Killark
Catalog ID: SWB-42
Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.
Application
Catalog Number
SWB-42
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Series
SWB
Type
Aluminum Device Body
UPC
783936631301
Depth
3-5/16
Dimensions
7.625 in x 5.875 in x 4.375 in
Gross Weight with Packaging
3.19
Height
4.375 in
Hub Size
3/4"
Length
7.625 in
Weight
3.19 lb
Width
5.875 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11712
Hazardous Rating(s)
UL File Number
E53360