
Brand: Killark
Catalog ID: SWB-1
Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.
Application
Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where similar hazards exist. Use in conjunction with magnetic starters or contactors for remote control of motors.
Catalog Number
SWB-1
Color
Gray
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Series
SWB Series
Type
Aluminum Device Body
UPC
783936630014
Depth
2-1/4 in
Dimensions
3.625 in x 7.75 in x 3.625 in
Gross Weight with Packaging
1.3
Height
3.625 in
Hub Size
1/2"
Length
3.625 in
Weight
1.3 lb
Width
7.75 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11712
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E53360