Brand: Killark
Catalog ID: SWB-33
Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.
Application
Catalog Number
SWB-33
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Series
SWB
Type
Aluminum Device Body
UPC
783936631042
Depth
3-5/16
Dimensions
15 in x 13.75 in x 9.75 in
Gross Weight with Packaging
20.79
Height
9.75 in
Hub Size
Max. 1-1/2"
Length
15 in
Weight
20.79 lb
Width
13.75 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11712
Hazardous Rating(s)
UL File Number
E53360
Carton Quantity
1