Image of SWB-21 SWB Series - Five-Gang Deep Device Body- Hub Size 1-1/2 Inch Max

SWB Series - Five-Gang Deep Device Body- Hub Size 1-1/2 Inch Max

Brand: Killark

Catalog ID: SWB-21

SWB Series - Aluminum Five-Gang Device Body For Use With XCS/XS/XT Cover Assemblies - Hub Size 1-1/2 Inch Max

  • Copper free cast aluminum alloy.
  • Designed for custom drilled and tapped conduit openings on all four sides and the back.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Accepts both miniature and standard size push buttons.
  • Internal ground screw.

Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.