

Brand: Killark
Catalog ID: SWZ60-125NPT
Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.
Application
Used with cable glands or similar fittings entering an enclosure.
Catalog Number
SWZ60-125NPT
Color
Gray
EU RoHS Indicator
Material
Nylon
Product Family
Fittings
Series
SWZ Series
Type
Washer
UPC
783936410586
Dimensions
3 in x 3 in x 1 in
Gross Weight with Packaging
0.03
Height
1 in
Hub Size
1-1/4"
Length
3 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
5