SWZ60-250NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 2-1/2 Inch NPT
Image of SWZ60-250NPT SWZ60-250NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 2-1/2 Inch NPT

SWZ60-250NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 2-1/2 Inch NPT

Brand: Killark

Catalog ID: SWZ60-250NPT

SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 2-1/2 Inch NPT

Nylon sealing washer

Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.

General

Application

Used with cable glands or similar fittings entering an enclosure.

Catalog Number

SWZ60-250NPT

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Series

SWZ Series

Type

Washer

UPC

783936410616

Dimensions

Dimensions

4 in x 4 in x 1 in

Gross Weight with Packaging

0.06

Height

1 in

Hub Size

2-1/2"

Length

4 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer