T448 - 1-1/4" T Hub, Iron Duraloy 8 Conduit Body
Image of T448 T448 - 1-1/4" T Hub, Iron Duraloy 8 Conduit Body

T448 - 1-1/4" T Hub, Iron Duraloy 8 Conduit Body

Brand: Killark

Catalog ID: T448

1-1/4" T Hub, Iron Duraloy 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

T448

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Iron

Series

Duraloy 8 Series

Type

Conduit Body

UPC

783936481340

Dimensions

Dimensions

9.25 in x 4 in x 4 in

Gross Weight with Packaging

3.78

Height

4 in

Hub Size

1-1/4"

Length

9.25 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

T