Image of T68 T68 - 2" T Hub, Iron Form 8 Conduit Body
* Representative image
Image of T68 T68 - 2" T Hub, Iron Form 8 Conduit Body

T68 - 2" T Hub, Iron Form 8 Conduit Body

Brand: Killark

Catalog ID: T68

2" T Hub, Iron Form 8 Conduit Body

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

T68

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Iron

Series

Duraloy 8

Type

Conduit Body

UPC

783936481364

Dimensions

Dimensions

13 in x 6 in x 4 in

Gross Weight with Packaging

9.3

Height

4 in

Hub Size

2"

Length

13 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Resources and downloads