Image of TBWE-6 Terminal Blocks, 6 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style
Image of TBWE-6 Terminal Blocks, 6 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Terminal Blocks, 6 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Brand: Killark

Catalog ID: TBWE-6

Terminal Blocks, 6 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

  • Terminal blocks have clamping screwtype terminals which accommodate either aluminum or copper wire.
  • TMS marking strips are included.

Product details

General

Application

  • Mounting in EXB, XJB, GR, DB Series junction boxes. Use in connecting and in arrangement of control wiring for control panel and switchboard applications.

Catalog Number

TBWE-6

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

TBWE

Type

6-Circuit Terminal Block

UPC

783936640266

Dimensions

Gross Weight with Packaging

0.266

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads