Image of TET2-15075A TET "Top Entry T" Fitting
Image of TET2-15075A TET "Top Entry T" Fitting
Image of TET2-15075A TET "Top Entry T" Fitting
Image of TET2-15075A TET "Top Entry T" Fitting
New

TET "Top Entry T" Fitting

Brand: Killark

Catalog ID: TET2-15075A

The innovative “Top Entry T” style conduit body features a patented design that enhances safety and ease of maintenance in electrical systems. Its unique upward-facing opening provides clear access, simplifying future modifications or additions to the system. This conduit body is specifically designed for scaffold walks, ensuring efficient 100% wire pulling and splicing. It includes a molded cover equipped with stainless steel screws and a neoprene gasket, achieving superior Type 4X ingress protection ratings.

  • Provides safe access for pulling and maintaining electrical conductors
  • Upturned face ensures unobstructed entry to the wiring chamber for ongoing maintenance
  • Standard 3/4” side hubs eliminate the necessity for reducers
  • Optional breather drain available
  • Chamfered stanchion hub designed for smooth wire guidance
  • 45-degree angled opening for easy access to the wire chamber
  • Compliant with Type 4 and 4X protection ratings
  • Offered in galvanized steel, anodized aluminum, and 316 stainless steel options

General

Catalog Number

TET2-15075A

UPC

783936188485

Dimensions

Dimensions

7.75 in x 5.34 in x 3.56 in

Height

3.56 in

Length

7.75 in

Weight

2.15 lb

Width

5.34 in