TET150150SS - 1-1/2" Sides, 1-1/2" Top, 316 Stainless Steel TET Conduit Body
Image of TET150150SS TET150150SS - 1-1/2" Sides, 1-1/2" Top, 316 Stainless Steel TET Conduit Body

TET150150SS - 1-1/2" Sides, 1-1/2" Top, 316 Stainless Steel TET Conduit Body

Brand: Killark

Catalog ID: TET150150SS

1-1/2" Sides, 1-1/2" Top, 316 Stainless Steel TET Conduit Body

  • Patented feature allowing for safer installation and future maintenance
  • Pull through for non-related products
  • Design allows for new builds to not impede access of cover
  • Stamped cover an gasket comes standard with a Type 4X rating

The patented “Top Entry T” style conduit body offers a unique and safer way of accessing and maintaining the electrical system. The TET’s distinctive turned up opening, allows for unimpeded access for future additions to the electrical system. This conduit body is specified for scaffold walks for 100% visual wire pulling. It comes with a stamped cover with stainless steel screws and neoprene gasket, offering supreme ingress Type 4X ratings.

General

Catalog Number

TET150150SS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

316 Stainless Steel

Series

TET Series

Type

Conduit Body With Cover & Gasket

UPC

783936182155

Dimensions

Height

3.75 in

Length

7.5 in

Weight

10.03 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer